Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB160
Part #:1002864
Catalog #:1TB160
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 16 | Overall Length (in): | 2.828125 in |
| Datum Diameter (A): | 15.6 | Bushing Used: | Q1 |
| Material: | Cast Iron | Model Name: | 1TB-L_Sheave_Master |
| Pitch Diameter (B): | 16.3 | Number of Grooves: | 1 |
| Outside Diameter (in): | 16.35 in | Pulley Material: | Cast Iron |
| Pitch Diameter (A): | 15.8 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Pulley Construction: | Spoke | Bushing Bore Range: | 2.6875 - 2.6875 |
| Keyway Size: | 0.5 | Face Width (in): | 1 |
| Overall Width (in): | 2.79 |
General Specifications
| UPC: | 662289102402 | Weight: | 22.35 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

