Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB184
Part #:1002922
Catalog #:1TB184
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 18.75 in |
| Pitch Diameter (B): | 18.7 | Pitch Diameter (A): | 18.2 |
| Datum Diameter (A): | 18 | Number of Grooves: | 1 |
| Model Name: | 1TB-L_Sheave_Master | Datum Diameter (B): | 18.4 |
| Overall Length (in): | 2.828125 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.78125 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Spoked |
| Face Width (in): | 1 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289310470 | Weight: | 30.15 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 1.75 IN |

