Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B38SH
Part #:1003854
Catalog #:1B38SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 4.1 | Pitch Diameter (A): | 3.6 |
| Outside Diameter (in): | 4.15 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 1 | Model Name: | 1AB_LG_Sheavemaster |
| Datum Diameter (A): | 3.4 | Bushing Used: | SH |
| Datum Diameter (B): | 3.8 | Material: | Cast Iron |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Number of Hubs: | 1 |
| Bore Type: | QD Bushed | Bushing Bore Range: | .500 - 1.625 |
| Pulley Construction: | Solid | Face Width (in): | 0.875 |
| Overall Width (in): | 1.46875 |
General Specifications
| UPC: | 662289342587 | Weight: | 1.56 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.00 IN |

