Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B48SDS
Part #:1003904
Catalog #:1B48SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Pitch Diameter (B): | 5.1 |
| Model Name: | 1AB_LG_Sheavemaster | Bushing Used: | SDS |
| Material: | Cast Iron | Datum Diameter (B): | 4.8 |
| Datum Diameter (A): | 4.4 | Pulley Material: | Cast Iron |
| Pitch Diameter (A): | 4.6 | Outside Diameter (in): | 5.15 in |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289332649 | Weight: | 3.05 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN |

