Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B52SDS
Part #:1003920
Catalog #:1B52SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 1 |
| Datum Diameter (A): | 4.8 | Pulley Material: | Cast Iron |
| Bushing Used: | SDS | Pitch Diameter (B): | 5.5 |
| Datum Diameter (B): | 5.2 | Model Name: | 1AB_LG_Sheavemaster |
| Pitch Diameter (A): | 5 | Outside Diameter (in): | 5.55 in |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 0.875 | Pulley Construction: | Plain |
| Face Width (in): | 0.875 | Bushing Bore Range: | 0.500 - 2.000 |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289320998 | Weight: | 3.10 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

