Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B62SDS
Part #:1003979
Catalog #:1B62SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | SDS |
| Number of Grooves: | 1 | Pitch Diameter (A): | 6 |
| Model Name: | 1AB_LG_Sheavemaster | Outside Diameter (in): | 6.55 in |
| Datum Diameter (A): | 5.8 | Datum Diameter (B): | 6.2 |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 6.5 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 | Face Width (in): | 0.875 |
| Overall Width (in): | 0.875 | Pulley Construction: | Webbed |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289402632 | Weight: | 4.67 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

