Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B64SDS
Part #:1003987
Catalog #:1B64SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 6.2 | Datum Diameter (A): | 6 |
| Bushing Used: | SDS | Pitch Diameter (B): | 6.7 |
| Outside Diameter (in): | 6.75 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Datum Diameter (B): | 6.4 |
| Model Name: | 1AB_LG_Sheavemaster | Number of Grooves: | 1 |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289352661 | Weight: | 5.00 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN |

