Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B80SDS
Part #:1004035
Catalog #:1B80SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 1AB_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 8.35 in |
| Pitch Diameter (A): | 7.8 | Bushing Used: | SDS |
| Datum Diameter (B): | 8 | Datum Diameter (A): | 7.6 |
| Number of Grooves: | 1 | Pitch Diameter (B): | 8.3 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 1 | Bushing Bore Range: | 0.500 - 2.000 |
| Pulley Construction: | Spoked | Face Width (in): | 1 |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289392773 | Weight: | 7.45 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.48 IN |

