Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B86SDS
Part #:1004043
Catalog #:1B86SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Datum Diameter (A): | 8.2 | Pitch Diameter (B): | 8.9 |
| Number of Grooves: | 1 | Datum Diameter (B): | 8.6 |
| Model Name: | 1AB_LG_Sheavemaster | Bushing Used: | SDS |
| Outside Diameter (in): | 8.95 in | Pitch Diameter (A): | 8.4 |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Face Width (in): | 1 | Bushing Bore Range: | 0.500 - 2.000 |
| Pulley Construction: | Spoked | Overall Width (in): | 1 |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289412709 | Weight: | 8.65 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.48 IN |

