Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B136SDS
Part #:1004084
Catalog #:1B136SDS
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 13.2 | Datum Diameter (B): | 13.6 |
| Outside Diameter (in): | 13.88 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 1 | Material: | Cast Iron |
| Pitch Diameter (B): | 13.9 | Bushing Used: | SDS |
| Model Name: | 1AB_LG_Sheavemaster | Pitch Diameter (A): | 13.4 |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Number of Hubs: | 1 |
| Bore Type: | QD Bushed | Overall Width (in): | 1.53125 |
| Pulley Construction: | Spoke | Bushing Bore Range: | .500 - 2.000 |
| Face Width (in): | 1 |
General Specifications
| UPC: | 662289366903 | Weight: | 16.06 LB |
| Packaged Length: | 14.50 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 1.90 IN |

