Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C75SF
Part #:1008085
Catalog #:1C75SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 7.9 in | Bushing Used: | SF |
| Pitch Diameter (C): | 7.9 | Datum Diameter (C): | 7.5 |
| Material: | Cast Iron | Model Name: | 1C_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Number of Grooves: | 1 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Overall Width (in): | 1.25 | Pulley Construction: | Webbed |
| Face Width (in): | 1.25 | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289418534 | Weight: | 10.52 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

