Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C80SF
Part #:1008093
Catalog #:1C80SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 1C_LG_Sheavemaster | Datum Diameter (C): | 8 |
| Number of Grooves: | 1 | Outside Diameter (in): | 8.4 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Pitch Diameter (C): | 8.4 | Bushing Used: | SF |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289348565 | Weight: | 12.77 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

