Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C85SF
Part #:1008101
Catalog #:1C85SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 8.5 | Bushing Used: | SF |
| Pulley Material: | Cast Iron | Number of Grooves: | 1 |
| Pitch Diameter (C): | 8.9 | Outside Diameter (in): | 8.9 in |
| Model Name: | 1C_LG_Sheavemaster | Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Pulley Construction: | Webbed | Face Width (in): | 1.25 |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289378593 | Weight: | 13.36 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.48 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

