Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C90SF
Part #:1008119
Catalog #:1C90SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 9 | Number of Grooves: | 1 |
| Pitch Diameter (C): | 9.4 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 9.4 in | Model Name: | 1C_LG_Sheavemaster |
| Material: | Cast Iron | Bushing Used: | SF |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289408610 | Weight: | 16.47 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

