Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C95SF
Part #:1008127
Catalog #:1C95SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Pulley Material: | Cast Iron |
| Bushing Used: | SF | Pitch Diameter (C): | 9.9 |
| Datum Diameter (C): | 9.5 | Outside Diameter (in): | 9.9 in |
| Material: | Cast Iron | Model Name: | 1C_LG_Sheavemaster |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Pulley Construction: | Arm | Bushing Bore Range: | 0.500 - 2.938 |
| Face Width (in): | 1.25 | Overall Width (in): | 1.25 |
General Specifications
| UPC: | 662289338603 | Weight: | 17.26 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

