Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C100SF
Part #:1008135
Catalog #:1C100SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Datum Diameter (C): | 10 |
| Outside Diameter (in): | 10.4 in | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Pitch Diameter (C): | 10.4 |
| Number of Grooves: | 1 | Model Name: | 1C_LG_Sheavemaster |
| Belt Section: | C | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289398652 | Weight: | 17.78 LB |
| Packaged Length: | 11.20 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

