Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C110SF
Part #:1008150
Catalog #:1C110SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 1C_LG_Sheavemaster | Pitch Diameter (C): | 11.4 |
| Bushing Used: | SF | Number of Grooves: | 1 |
| Material: | Cast Iron | Outside Diameter (in): | 11.4 in |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 11 |
| Bore (Min) (in): | 0.5 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 1.25 | Face Width (in): | 1.25 |
| Bushing Bore Range: | 0.500 - 2.938 | Pulley Construction: | Arm |
General Specifications
| UPC: | 662289378661 | Weight: | 15.80 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

