Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C180SF
Part #:1008200
Catalog #:1C180SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Outside Diameter (in): | 18.4 in |
| Pulley Material: | Cast Iron | Pitch Diameter (C): | 18.4 |
| Datum Diameter (C): | 18 | Bushing Used: | SF |
| Material: | Cast Iron | Model Name: | 1C_LG_Sheavemaster |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Face Width (in): | 1.25 | Bushing Bore Range: | 0.500 - 2.938 |
| Pulley Construction: | Arm | Overall Width (in): | 1.25 |
General Specifications
| UPC: | 662289368709 | Weight: | 31.50 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

