Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TC70
Part #:1008986
Catalog #:1TC70
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 1TC-S_Sheave_Master | Pitch Diameter (C): | 7.4 |
| Datum Diameter (C): | 7 | Number of Grooves: | 1 |
| Overall Length (in): | 2.734375 in | Outside Diameter (in): | 7.4 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bushing Used: | Q1 | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Keyway Size: | .500 | Face Width (in): | 1.25 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 2.78125 |
General Specifications
| UPC: | 662289172757 | Weight: | 9.25 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN |

