Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TC80
Part #:1009257
Catalog #:1TC80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Bushing Used: | Q1 |
| Datum Diameter (C): | 8 | Model Name: | 1TC-L_Sheave_Master |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 8.4 in |
| Overall Length (in): | 2.734375 in | Material: | Cast Iron |
| Pitch Diameter (C): | 8.4 | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Face Width (in): | 1.25 | Pulley Construction: | Webbed |
| Overall Width (in): | 2.78125 | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289310555 | Weight: | 10.45 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.48 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

