Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TC86
Part #:1009422
Catalog #:1TC86
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Overall Length (in): | 2.734375 in |
| Datum Diameter (C): | 8.6 | Pitch Diameter (C): | 9 |
| Bushing Used: | Q1 | Model Name: | 1TC-L_Sheave_Master |
| Material: | Cast Iron | Number of Grooves: | 1 |
| Outside Diameter (in): | 9 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289303106 | Weight: | 11.20 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.48 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

