Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TC90
Part #:1009539
Catalog #:1TC90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Material: | Cast Iron |
| Model Name: | 1TC-L_Sheave_Master | Bushing Used: | Q1 |
| Outside Diameter (in): | 9.4 in | Pitch Diameter (C): | 9.4 |
| Datum Diameter (C): | 9 | Overall Length (in): | 2.734375 in |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.25 |
| Keyway Size: | .500 | Overall Width (in): | 2.78125 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289293223 | Weight: | 11.94 LB |
| Packaged Length: | 9.81 IN | Packaged Width: | 9.81 IN |
| Packaged Height: | 1.56 IN |

