Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TC96
Part #:1009695
Catalog #:1TC96
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 9.6 | Outside Diameter (in): | 10 in |
| Bushing Used: | Q1 | Pitch Diameter (C): | 10 |
| Material: | Cast Iron | Number of Grooves: | 1 |
| Pulley Material: | Cast Iron | Model Name: | 1TC-L_Sheave_Master |
| Overall Length (in): | 2.828125 in | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
| Overall Width (in): | 2.78125 | Face Width (in): | 1.25 |
General Specifications
| UPC: | 662289173365 | Weight: | 16.38 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

