Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1C60Q
Part #:1011972
Catalog #:1C60Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.734375 in | Pitch Diameter (C): | 6.4 |
| Bushing Used: | Q1 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 6 |
| Number of Grooves: | 1 | Outside Diameter (in): | 6.4 in |
| Bore (Min) (in): | 0.75 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Plain |
| Overall Width (in): | 2.78125 | Face Width (in): | 1.25 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289165759 | Weight: | 6.10 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

