Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1G3V30
Part #:1059278
Catalog #:1G3V30
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Overall Length (in): | 1.3125 in |
| Bushing Used: | G | Outside Diameter (in): | 3 in |
| Number of Grooves: | 1 | Pitch Diameter (3V): | 2.95 |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.375 in | Belt Section: | 3V |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 1.3125 | Face Width (in): | 0.6875 |
| Bushing Bore Range: | .375 - 1.000 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289218844 | Weight: | 0.98 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

