Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1F3V26X3/4
Part #:1059401
Catalog #:1F3V26X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 2.65 in | Overall Length (in): | 1.109375 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 2.6 | Model Name: | 1F3_SheaveMaster |
| Number of Grooves: | 1 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | 3V |
| Bore Type: | Finished with Keyway and SS | Face Width (in): | 0.6875 |
| Overall Width (in): | 1.109375 | Keyway Size: | .1875 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289311699 | Weight: | 0.65 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

