Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1F3V28X5/8
Part #:1059500
Catalog #:1F3V28X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Overall Length (in): | 1.109375 in |
| Model Name: | 1F3_SheaveMaster | Pitch Diameter (3V): | 2.75 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 2.8 in |
| Number of Grooves: | 1 | Belt Section: | 3V |
| Bore (Min) (in): | 0.625 in | Product Type: | Multiple Sheaves |
| Bore Type: | Finished with Keyway and SS | Keyway Size: | .1875 |
| Face Width (in): | 0.6875 | Overall Width (in): | 1.109375 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289219070 | Weight: | 0.99 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

