Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1F3V30X3/4
Part #:1059617
Catalog #:1F3V30X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 1 |
| Pitch Diameter (3V): | 2.95 | Material: | Cast Iron |
| Model Name: | 1F3_SheaveMaster | Overall Length (in): | 1.109375 in |
| Outside Diameter (in): | 3 in | Belt Section: | 3V |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Finished with Keyway and SS | Keyway Size: | .1875 |
General Specifications
| UPC: | 662289299171 | Weight: | 1.06 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

