Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1F3V30X7/8
Part #:1059625
Catalog #:1F3V30X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 1.109375 in | Model Name: | 1F3_SheaveMaster |
| Pulley Material: | Cast Iron | Pitch Diameter (3V): | 2.95 |
| Number of Grooves: | 1 | Outside Diameter (in): | 3 in |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 3V |
| Bore Type: | Finished with Keyway and SS | Keyway Size: | .1875 |
General Specifications
| UPC: | 662289149100 | Weight: | 1.05 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

