Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1F3V31X7/8
Part #:1059708
Catalog #:1F3V31X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 3.1 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 3.15 in |
| Overall Length (in): | 1.109375 in | Number of Grooves: | 1 |
| Model Name: | 1F3_SheaveMaster | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.875 in |
| Bore Type: | Finished with Keyway and SS | Face Width (in): | 0.6875 |
| Overall Width (in): | 1.109375 | Pulley Construction: | Plain |
| Keyway Size: | .1875 |
General Specifications
| UPC: | 662289139194 | Weight: | 1.57 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

