Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1F3V33X7/8
Part #:1059799
Catalog #:1F3V33X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 1.109375 in | Number of Grooves: | 1 |
| Outside Diameter (in): | 3.35 in | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 3.3 | Model Name: | 1F3_SheaveMaster |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 3V |
| Bore Type: | Finished with Keyway and SS | Face Width (in): | 0.6875 |
| Keyway Size: | .1875 | Overall Width (in): | 1.109375 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289311743 | Weight: | 1.36 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

