Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1H3V36
Part #:1059880
Catalog #:1H3V36
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.65 in | Bushing Used: | H |
| Overall Length (in): | 1.5 in | Number of Grooves: | 1 |
| Pulley Material: | Cast Iron | Pitch Diameter (3V): | 3.6 |
| Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.375 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289149322 | Weight: | 1.60 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

