Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1H3V45
Part #:1060003
Catalog #:1H3V45
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 1.5 in | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 4.45 | Outside Diameter (in): | 4.5 in |
| Number of Grooves: | 1 | Material: | Cast Iron |
| Bushing Used: | H | Belt Section: | 3V |
| Bore (Min) (in): | 0.375 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Overall Width (in): | 1.5 | Bushing Bore Range: | 0.375 - 1.500 |
| Face Width (in): | 0.6875 |
General Specifications
| UPC: | 662289311798 | Weight: | 2.40 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.20 IN |

