Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1H3V50
Part #:1060169
Catalog #:1H3V50
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Overall Length (in): | 1.5 in |
| Bushing Used: | H | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 5 in | Pitch Diameter (3V): | 4.95 |
| Number of Grooves: | 1 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.375 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289279586 | Weight: | 2.58 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

