Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1P3V50
Part #:1060185
Catalog #:1P3V50
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 1 |
| Material: | Cast Iron | Pitch Diameter (3V): | 4.95 |
| Outside Diameter (in): | 5 in | Bushing Used: | P1 |
| Overall Length (in): | 2.140625 in | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Face Width (in): | 0.6875 | Overall Width (in): | 2.1875 |
| Bushing Bore Range: | 0.500 - 1.750 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289229567 | Weight: | 5.47 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

