Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1H3V53
Part #:1060268
Catalog #:1H3V53
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Overall Length (in): | 1.5 in |
| Outside Diameter (in): | 5.3 in | Bushing Used: | H |
| Material: | Cast Iron | Number of Grooves: | 1 |
| Pitch Diameter (3V): | 5.25 | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Face Width (in): | 0.6875 | Overall Width (in): | 1.5 |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289309627 | Weight: | 3.50 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

