Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1H3V60
Part #:1060466
Catalog #:1H3V60
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Hubs: | 1 | Bushing Used: | H |
| Belt Type: | Classic or 358 | Number of Flanges: | 2 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 1 | Pitch Diameter (3V): | 5.95 |
| Outside Diameter (in): | 6 in | Overall Length (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Face Width (in): | 0.6875 | Bushing Bore Range: | .375 - 1.500 |
| Pulley Construction: | Spoke | Overall Width (in): | 1.5 |
General Specifications
| UPC: | 662289159819 | Weight: | 3.18 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN |

