Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V315JA
Part #:1064294
Catalog #:13V315JA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Model Name: | 13V_LG_Sheavemaster |
| Pitch Diameter (3V): | 3.1 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 3.15 in | Bushing Used: | JA |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.250 |
General Specifications
| UPC: | 662289363407 | Weight: | 0.97 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

