Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V365SH
Part #:1064310
Catalog #:13V365SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 13V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Bushing Used: | SH | Material: | Cast Iron |
| Pitch Diameter (3V): | 3.6 | Outside Diameter (in): | 3.65 in |
| Number of Grooves: | 1 | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289413454 | Weight: | 1.26 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

