Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V412SH
Part #:1064328
Catalog #:13V412SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.12 in | Model Name: | 13V_LG_Sheavemaster |
| Number of Grooves: | 1 | Pitch Diameter (3V): | 4.07 |
| Bushing Used: | SH | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Overall Width (in): | 1.34375 | Bushing Bore Range: | .500 - 1.625 |
| Face Width (in): | 0.6875 | Pulley Construction: | Web |
General Specifications
| UPC: | 662289343485 | Weight: | 1.66 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

