Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V450SH
Part #:1064336
Catalog #:13V450SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 4.45 | Outside Diameter (in): | 4.5 in |
| Bushing Used: | SH | Pulley Material: | Cast Iron |
| Model Name: | 13V_LG_Sheavemaster | Material: | Cast Iron |
| Number of Grooves: | 1 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289373437 | Weight: | 2.09 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

