Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V500SH
Part #:1064351
Catalog #:13V500SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 4.95 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 5 in |
| Model Name: | 13V_LG_Sheavemaster | Number of Grooves: | 1 |
| Bushing Used: | SH | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289353491 | Weight: | 2.72 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

