Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V560SH
Part #:1064377
Catalog #:13V560SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 5.55 | Outside Diameter (in): | 5.6 in |
| Number of Grooves: | 1 | Pulley Material: | Cast Iron |
| Bushing Used: | SH | Material: | Cast Iron |
| Model Name: | 13V_LG_Sheavemaster | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289333547 | Weight: | 2.98 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

