Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V650SH
Part #:1064393
Catalog #:13V650SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Pitch Diameter (3V): | 6.45 |
| Material: | Cast Iron | Model Name: | 13V_LG_Sheavemaster |
| Outside Diameter (in): | 6.5 in | Bushing Used: | SH |
| Pulley Material: | Cast Iron | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Face Width (in): | 0.6875 | Overall Width (in): | 1.34375 |
| Bushing Bore Range: | .500 - 1.625 | Pulley Construction: | Web |
General Specifications
| UPC: | 662289321094 | Weight: | 3.74 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

