Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V690SH
Part #:1064401
Catalog #:13V690SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SH | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 6.9 in | Number of Grooves: | 1 |
| Pitch Diameter (3V): | 6.85 | Model Name: | 13V_LG_Sheavemaster |
| Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289393503 | Weight: | 5.25 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

