Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V1060SDS
Part #:1064427
Catalog #:13V1060SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 10.55 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 10.6 in | Material: | Cast Iron |
| Number of Grooves: | 1 | Bushing Used: | SDS |
| Model Name: | 13V_LG_Sheavemaster | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289343553 | Weight: | 8.26 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

