Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V1900SK
Part #:1064443
Catalog #:13V1900SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 1 |
| Model Name: | 13V_LG_Sheavemaster | Outside Diameter (in): | 19 in |
| Pitch Diameter (3V): | 18.95 | Material: | Cast Iron |
| Bushing Used: | SK | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289393220 | Weight: | 25.58 LB |
| Packaged Length: | 19.75 IN | Packaged Width: | 19.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

