Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 13V250JA
Part #:3050176
Catalog #:13V250JA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 2.5 in |
| Number of Grooves: | 1 | Bushing Used: | JA |
| Model Name: | 13V_SM_Sheavemaster | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 2.45 | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.250 |
General Specifications
| UPC: | 662289471065 | Weight: | 0.92 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

