Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TC88
Part #:3465069
Catalog #:1TC88
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Belt Type: | Classic or 358 |
| Number of Hubs: | 1 | Datum Diameter (C): | 8.8 |
| Material: | Cast Iron | Bushing Used: | Q1 |
| Pulley Material: | Cast Iron | Pitch Diameter (C): | 9.2 |
| Outside Diameter (in): | 9.2 in | Number of Flanges: | 2 |
| Overall Length (in): | 2.734375 in | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 1.25 |
General Specifications
| UPC: | 662289060597 | Weight: | 12.70 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

