Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TC114
Part #:3465119
Catalog #:1TC114
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 11.4 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 1 |
| Pitch Diameter (C): | 11.8 | Bushing Used: | Q1 |
| Overall Length (in): | 2.828125 in | Outside Diameter (in): | 11.8 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.75 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 1.25 |
| Overall Width (in): | 2.7813 | Pulley Construction: | Arm |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289060559 | Weight: | 18.32 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

